WBP_AV15M05_PRODIMAGE
WBP_AV15M05_PRODIMAGE
Discontinued

Patch Cord, AV Plug and Play, 15-Pin Male to 8-Pin Male, 5'

Brand:

Bryant

Catalog ID:

AV15M05

Patch Cord, AV Plug and Play, 15-Pin Male to 8-Pin Male, 5'

15 Pin VGA to 8 Pin

Product details

General

Application
X-End Plug-n-Play Patching Run
Boot Type
None
EU RoHS Indicator
Yes
Item Type
X-END AV Application Tails
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Plug Type
Male to Male
Temperature Rating
Per TIA
Type
VGA, Plug-n-Play
UPC
662620220109

Dimensions

Outside Diameter
0.38

Electrical Ratings

Voltage Rating
600V AC kV

Conductor Related

Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#28 AWG

Logistics

Carton Quantity
70

Resources and downloads