WBP_FCCI100_PRODIMAGE
WBP_FCCI100_PRODIMAGE
Discontinued

Fiber Connector, Crimp Insert, Multi Mode/Single Mode, 100-pack

Brand:

Bryant

Catalog ID:

FCCI100

Fiber Connector, Crimp Insert, Multi Mode/Single Mode, 100-pack

  • 900 micron and 3.0mm Cable Applications
  • Quick and Easy two Minute Termination
  • RoHS Compliant and Bulk Packed in Recyclable Cartons

Brass,Elastomer Composite

Product details

General

Application
Interconnect
Enclosure Type
Various
Environmental Conditions
Indoor
EU RoHS Indicator
Yes
Item Type
Crimp Sleeve
Material
Brass
Material - Mounting Hardware
Crimp
Performance
  • Electrical - Insertion loss - 0.5dB typical, 0.75dB max
  • Electrical - Multimode return loss - 20dB minimum
  • Electrical - Singlemode return loss - 26dB minimum
  • Environmental - Operating temperature - 0 ºC to +60 ºC
  • Mechanical - Fiber crimp retention - Less than 3.0 lb
  • Mechanical - Mating durability - 500 cycles, <
  • 0.75dB
Repeatability
0.1 dB
Service Life
500 matings
Style
Crimp Inserts
Temperature Rating
0C to 70C
UPC
662620839479

Dimensions

Display Size
2.5 mm

Electrical Ratings

Connectivity
Plug
Insertion Loss
0.75 dB Max
Return Loss
55

Conductor Related

Fiber Size
125 Micron

Certifications And Compliance

Industry Standard(s)
  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity
25

Resources and downloads