Discontinued
Patch Cord, Speed Gain, Cat5E, Slim, Green, 5'
Request a Quote
Brand:
Bryant
Catalog ID:
HC5EGN05
Brand
Bryant
Patch Cord, Speed Gain, Cat5E, Slim, Green, 5'
Verified Category 5E Component Exceeds TIA Limits
Plug Optimized For High Density Switch Ports
Gigabit Assurance
Qualified to 150% of 802.3bt PoE Current Level
Standard Product
Product details
Resources and downloads
Product details
General
Attenuation
.1dB
Boot Type
PVC
Color
Green
EU RoHS Indicator
Yes
Item Type
NEXTSPEED Category 6 and 5e Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Performance
Mechanical - Cable to plug tensile strength - 20+ lbs.
Mechanical - Mating Cycles - 2000+
Plug Type
RJ45
Temperature Rating
Per TIA
Type
Standard
UPC
662620234724
Dimensions
Length
5 ft
Outside Diameter
0.218
Electrical Ratings
Voltage Rating
300V AC kV
Conductor Related
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Certifications And Compliance
Industry Standard(s)
ANSI/TIA/EIA-568-C.2 Category 5E Component
ISO 11801/60603-7-41 Category 5E Component
Resources and downloads
Specifications
HC5EGN05 Specification Sheet