Discontinued
Patch Cord, Speed Gain, Cat5E, Slim, Yellow, 3'
Request a Quote
Brand:
Bryant
Catalog ID:
HC5EY03
Brand
Bryant
Patch Cord, Speed Gain, Cat5E, Slim, Yellow, 3'
Standard Product
Product details
Resources and downloads
Product details
General
Attenuation
.1dB
Boot Type
PVC
Color
Yellow
EU RoHS Indicator
Yes
Item Type
NEXTSPEED Category 6 and 5e Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Performance
Mechanical - Cable to plug tensile strength - 20+ lbs.
Mechanical - Mating Cycles - 2000+
Plug Type
RJ45
Temperature Rating
Per TIA
Type
Standard
UPC
662620236728
Dimensions
Length
3 ft
Outside Diameter
0.218
Electrical Ratings
Voltage Rating
300V AC kV
Conductor Related
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Certifications And Compliance
Industry Standard(s)
ANSI/TIA/EIA-568-C.2 Category 5E Component
ISO 11801/60603-7-41 Category 5E Component
Resources and downloads
Specifications
HC5EY03 Specification Sheet