PROG_P5092_09_PRODIMAGE
PROG_P5092_09_PRODIMAGE
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
PROG_Arden_Brushed_Nickel_GeneralLit
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Arden Collection One-Light Brushed Nickel Etched Glass Farmhouse Mini-Pendant Light

$103.18 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5092-09

Collection name:

Arden

The one-light mini-pendant from the Arden collection offers a comfortable silhouette that is both rustic and modern. A substantial stem suspends etched glass. This transitional style fixture is finished in Brushed Nickel.

  • The mini-pendant from the Arden Collection is Ideal for kitchens, breakfast nooks and bar areas and pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • This pendant is ideal for rustic, modern farmhouse and transitional settings
  • Crafted from overscale tubing in a soft brushed nickel
  • A soft glow of light comes from the etched glass shade
  • Includes one 6", four 12" stems and 6 links of chain for a variety of mounting types and sloped ceiling
  • Measures: 5.875 in x 5.875 in x 9.625 in
  • Uses one medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Mini-Pendant
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Transitional
Type
Mini-Pendant
UPC
785247196128
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
5.875 in x 5.875 in x 9.625 in
Gross Weight with Packaging
1.69 lb
Height
9.625 in
Length
5.875 in
Length - Installed
75.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
2.21 lb
Width
5.875 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
108

Resources

Instruction Sheet Number
93063431

Resources and downloads