PROG_P3633_20_PRODIMAGE
PROG_P3633_20_PRODIMAGE
PROG_Flush_Mount_Options_Info-Graphic
PROG_Cascadia_Antique_Bronze_GeneralLit
+1
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Cascadia Collection Two-Light 14" Flush Mount

$124.08 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3633-20

Collection name:

Cascadia

Two-light flush mount with smooth forms and etched glass that produce a beautiful, modern gas light effect. Antique Bronze finish.

  • This flush mount light fixture from the Cascadia Collection is ideal for any hallway, stairwell, entryway, kitchen, or porch.
  • Ideal for Coastal, Craftsman, Modern, or Modern Craftsman interiors
  • Etched glass shades and smooth forms produces a beautiful, modern gas light effect
  • Measures: 14 in x 14 in x 6 in
  • Uses two medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Craftsman
  • Modern
  • Modern Craftsman
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Sitting Room
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Coastal
  • Transitional
  • Craftsman
Type
Flush-Mount
UPC
785247197613
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
14 in x 14 in x 6 in
Gross Weight with Packaging
2.92 lb
Height
6 in
Length
14 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.65 lb
Width
14 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93063728