WBP_IM2SCA2OW_PRODIMAGE
WBP_IM2SCA2OW_PRODIMAGE

Audio/Video Unloaded Module, SC Angled, 2 Duplex, 2 Unit, Office White

Brand:

Bryant

Catalog ID:

IM2SCA2OW

Audio/Video Unloaded Module, SC Angled, 2 Duplex, 2 Unit, Office White

2-Duplex Angled Fiber Opening

Product details

General

Application
SC/LC Duplex or LC Quadplex
Construction
Molded ABS
Cutout
iStation
EU RoHS Indicator
Yes
Item Type
iSTATION Module
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Snap
Orientation
Horizontal
Style
SC Angled, Duplex
Type
Keystone Snap-Fit
UPC
662620827247

Dimensions

Display Size
2-Unit

Logistics

Carton Quantity
25