Discontinued
Plate, Decorator Frame, .406" Hole, Light Almond
Request a Quote
Brand:
Bryant
Catalog ID:
NS621LA
Brand
Bryant
Prop 65 Notice
Plate, Decorator Frame, .406" Hole, Light Almond
Blank Any Standard Decorator Opening with .406 diameter hole
Color and Surface Finish Match Hubbell Electrical Plates
Standard Product
Product details
Resources and downloads
Product details
General
Application
Data and Communications
Color
Light Almond
Construction
Molded
Cutout
1) .406" Hole
EU RoHS Indicator
Yes
Item Type
Decorator Frame
Material - Mounting Hardware
Mounting Screws
Orientation
Vertical
Style
Blank Adapters
Type
Accessories
UPC
883778504051
Dimensions
Display Size
Standard Sized Product
Logistics
Carton Quantity
25
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
NS621LA Specification Sheet
Catalogs
Bryant Full Line Catalog
Catalog Page
Download All
BRY Q-17 Catalog Page
BRY R-11 Catalog Page