Discontinued
Plate, Decorator Frame, .406" Hole, White
Request a Quote
Brand:
Bryant
Catalog ID:
NS621W
Brand
Bryant
Plate, Decorator Frame, .406" Hole, White
Blank Any Standard Decorator Opening with .406 diameter hole
Color and Surface Finish Match Hubbell Electrical Plates
Standard Product
Product details
Resources and downloads
Product details
General
Application
Data and Communications
Color
White
Construction
Molded
Cutout
1) .406" Hole
EU RoHS Indicator
Yes
Item Type
Decorator Frame
Material - Mounting Hardware
Mounting Screws
Orientation
Vertical
Style
Adapter
UPC
883778501234
Dimensions
Display Size
Standard Sized Product
Certifications And Compliance
Industry Standard(s)
UL Listed
Logistics
Carton Quantity
25
Resources and downloads
Specifications
NS621W Specification Sheet
Catalogs
Bryant Full Line Catalog
Catalog Page
Download All
BRY Q-17 Catalog Page
BRY R-11 Catalog Page