Discontinued
Fiber Accessory, Epoxy Replacement Kit
Request a Quote
Brand:
Bryant
Catalog ID:
OFCEP
Brand
Bryant
Fiber Accessory, Epoxy Replacement Kit
Superior bond strength
Cures in ten minutes at 90°C
Easy mix (1g) tubes fit into syringes
Adhesive Kit, Complete
Product details
Resources and downloads
Product details
General
Application
Anaerobic Adhesive Termination
EU RoHS Indicator
Yes
Item Type
Tools
Material
Various
Style
Adhesive/Epoxy Kits
Sub Brand
OPTIChannel
Type
Tools
UPC
662620803418
Resources and downloads
Specifications
OFCEP Specification Sheet