Discontinued
Fiber Accessory, Die-Set, 2QUICK Crimp Tool
Request a Quote
Brand:
Bryant
Catalog ID:
OFCMD04
Brand
Bryant
Fiber Accessory, Die-Set, 2QUICK Crimp Tool
Crimp Dies
Fiber Optic Crimp
Product details
Resources and downloads
Product details
General
Application
Fiber Crimp with 2QK Die Set
Construction Material - Main
Various
EU RoHS Indicator
Yes
Item Type
Tools
Material
Steel, Cast
Size
Standard Sized Product
Style
Crimp Tool
Sub Brand
OPTIChannel
Type
Tools
UPC
662620837147
Logistics
Carton Quantity
25
Resources and downloads
Specifications
OFCMD04 Specification Sheet