Snap-Fit, Inline Coupler, Cat5e, Slim, White
Request a Quote
Brand:
Bryant
Catalog ID:
SFC5EW
Brand
Bryant
Snap-Fit, Inline Coupler, Cat5e, Slim, White
Standard Product
Product details
Resources and downloads
Product details
General
Application
Snap-Fit Category 5e Coupler
Color
White
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Performance
Cat 5E
Series
Cat 5E
Temperature Rating
Per TIA
Type
Data
UPC
662620288574
Dimensions
Display Size
Standard Sized Product
Electrical Ratings
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
25
Pallet Quantity
10400
Resources and downloads
Specifications
SFC5EW Specification Sheet
Catalogs
Download All
Premise Wiring Catalog
Bryant Full Line Catalog
Catalog Page
Download All
BRY R-8 Catalog Page
PREM F9 CatalogPage