Snap-Fit, Inline Coupler, Cat6, Slim, White
Request a Quote
Brand:
Bryant
Catalog ID:
SFC6W
Brand
Bryant
Snap-Fit, Inline Coupler, Cat6, Slim, White
Standard Product
Product details
Resources and downloads
Product details
General
Application
Snap-Fit Category 6 Coupler
Color
White
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Performance
Cat 6
Series
Cat 6
Temperature Rating
Per TIA
Type
Data
UPC
662620211428
Dimensions
Display Size
Standard Sized Product
Electrical Ratings
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
25
Resources and downloads
Specifications
SFC6W Specification Sheet
Catalogs
Download All
Premise Wiring Catalog
Bryant Full Line Catalog
Catalog Page
Download All
BRY R-8 Catalog Page
PREM F9 CatalogPage