Snap-Fit, Gold F-Coax Connector, Electric Ivory
Request a Quote
Brand:
Bryant
Catalog ID:
SFFGEI
Brand
Bryant
Snap-Fit, Gold F-Coax Connector, Electric Ivory
Universal keystone design
Quick and easy screw-style installation
Seamless Hubbell system integration
Standard Product
Product details
Resources and downloads
Product details
General
Application
Snap-Fit Gold F-Connector
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and F-Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Gold, 2GHz
Temperature Rating
Per TIA
Type
F-Type
UPC
662620841120
Dimensions
Display Size
Standard Sized Product
Electrical Ratings
Connectivity
Female to Female
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Logistics
Carton Quantity
25
Resources and downloads
Specifications
SFFGEI Specification Sheet
Catalogs
Download All
Premise Wiring Catalog
Bryant Full Line Catalog
Catalog Page
Download All
PREM F9 CatalogPage
PREM U47 CatalogPage
BRY R-9 Catalog Page
Literature
Concealled Connections