HDMI, Keystone, Snap-Fit, 1.4, A/A, Black
Request a Quote
Brand:
Bryant
Catalog ID:
SFHC14BK
Brand
Bryant
HDMI, Keystone, Snap-Fit, Feed-Thru, 1.4A, A to A, Black
HDMI
Product details
Resources and downloads
Product details
General
Color
Contact
Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION AV Keystone Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Feedthrough
Temperature Rating
Per TIA
Type
HDMI
UPC
662620306698
Dimensions
Display Size
1-Unit
Electrical Ratings
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
25
Pallet Quantity
15400
Resources and downloads
Specifications
SFHC14BK Specification Sheet
Catalogs
Download All
Bryant Full Line Catalog
Premise Wiring Catalog
Catalog Page
Download All
BRY R-8 Catalog Page
PREM T26 CatalogPage
PREM S4 CatalogPage
PREM F5 CatalogPage
Literature
Concealled Connections