WBP_SFRC110R_PRODIMAGE
WBP_SFRC110R_PRODIMAGE
Discontinued

Snap-Fit, RCA Connector, 110 Block, Red Insulator, Black

Brand:

Bryant

Catalog ID:

SFRC110R

Snap-Fit, RCA Connector, 110 Block, Red Insulator, Black

Standard Product

Product details

General

Application
Snap-Fit RCA Jack
Color
Black
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Series
Accessory
Style
Red RCA 110 Punchdown
Temperature Rating
Per TIA
Type
Snap-Fit Connector
UPC
662620844046

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
110 Punch Down
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25