PROG_P4726_104_PRODIMAGE
PROG_P4726_104_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_replay_IMG_2392_detailshot
+3
PROG_replay_IMG_2400_detailshot

Replay Collection Nine-Light Polished Nickel Etched Painted White Glass Modern Chandelier Light

$595.98 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4726-104

Collection name:

Replay

Nine-light, two-tier chandelier from the Replay Collection, feature smooth forms, linear details and a pleasingly elegant frame enhance a simplified modern look. Arms can be faced up or down. Polished Nickel finish.

  • The nine-light two-tier chandelier from the Replay Collection is ideal for entries, dining rooms, living rooms, and dens
  • Its sleek styling is perfect for modern and transitional style settings
  • Elegant frame with smooth arms and linear detailing provides a contemporary complement to casual interiors popular in today's homes
  • Simple etched glass shades with painted white inside pairs with a polished nickel finish
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 25.5 in x 25.5 in x 28 in
  • Uses nine medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Nickel
Finish Type
Plated
Fixture Type
Chandelier
Glass
Etched Painted White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
9
Number of Lamps Total
9
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Transitional
  • Modern
Type
Chandelier
UPC
785247194513
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
25.5 in x 25.5 in x 28 in
Gross Weight with Packaging
11.3 lb
Height
28 in
Length
25.5 in
Length - Installed
104 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
15 lb
Width
25.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
6

Resources

Instruction Sheet Number
93062922

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights