Discontinued
Connector, Snap-Fit, RCA to F-Coupler, Gray
Request a Quote
Brand:
Bryant
Catalog ID:
SFRFGGY
Brand
Bryant
Connector, Snap-Fit, RCA to F-Coupler, Gray
Standard Product
Product details
Resources and downloads
Product details
General
Application
Snap-Fit RCA to F-Connector
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and F-Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
RCA to F-Connector
Temperature Rating
Per TIA
Type
F-Type
UPC
662620854434
Dimensions
Display Size
Standard Sized Product
Electrical Ratings
Connectivity
Female to Female
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Logistics
Carton Quantity
25
Resources and downloads
Specifications
SFRFGGY Specification Sheet
Catalogs
Bryant Full Line Catalog
Catalog Page
BRY R-9 Catalog Page