Snap-Fit, Keystone, USB, A to A, Black
Request a Quote
Brand:
Bryant
Catalog ID:
SFUSBAAB
Brand
Bryant
Snap-Fit, Keystone, USB, A to A
Standard Product
Product details
Resources and downloads
Product details
General
Application
Snap-Fit USB Jack
Color
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
USB
Temperature Rating
Per TIA
Type
Data
UPC
662620287645
Dimensions
Display Size
Standard Sized Product
Electrical Ratings
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Certifications And Compliance
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
25
Resources and downloads
Specifications
SFUSBAAB Specification Sheet
Catalogs
Download All
Premise Wiring Catalog
Bryant Full Line Catalog
Catalog Page
Download All
BRY R-8 Catalog Page
PREM F9 CatalogPage
Literature
Hubbell SystemOne Recessed Fire-Rated Poke-Throughs