PROG_P5504_108_PRODIMAGE
PROG_P5504_108_PRODIMAGE
PROG_township_IMG_8870_detailshot
PROG_Township_Oil_Rubbed_Bronze_GeneralLit
PROG_township_IMG_8880_detailshot

Township Collection Three-Light Hanging Lantern

$259.60 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5504-108

Collection name:

Township

Enjoy the simple elegance of traditional styling in this three-light hanging lantern. Township's clear beveled glass and Oil Rubbed Bronze finish contains notes of New England-inspired style for this new outdoor lantern collection.

  • Elevate your home's curb appeal with the Township Collection medium wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Ideal for new traditional, transitional and luxury interiors or exteriors
  • Simple elegance of traditional styling with a New England inspire style features clear beveled glass in an oil rubbed bronze finished frame
  • Constructed from aluminum to ensure a long product lifespan
  • Measures: 8 in x 8 in x 19.75 in
  • Uses three candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Oil Rubbed Bronze
Finish Type
Hand Painted
Fixture Type
Outdoor Hanging
Glass
Clear Beveled
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
New Traditional
UPC
785247198139
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8 in x 8 in x 19.75 in
Gross Weight with Packaging
8.49 lb
Height
19.75 in
Length
8 in
Length - Installed
94 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
9.92 lb
Width
8 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93065157

Resources and downloads