PROG_P560049_031_PRODIMAGE
PROG_P560049_031_PRODIMAGE
PROG_Beaufort_Textured_Black_GeneralLit
PROG_beaufort1_detailshot
+2
PROG_beaufort2_detailshot

Beaufort Collection One-Light Small Wall Lantern

$125.40 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560049-031

Collection name:

Beaufort

Beaufort draws its design from both industrial and nautical influences. A clear seeded glass diffuser works well with either traditional or vintage style lights. One-Light small wall lantern. Black finish.

  • Elevate your home's curb appeal with the Beaufort Collection small wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Design draws upon industrial and nautical influences that are Ideal for coastal, traditional or vintage style lights
  • Features a clear seeded glass diffuser
  • The sturdy steel construction is finished in a black finish
  • Measures: 8.625 in x 10.25 in x 11.5 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Coastal
  • New Traditional
  • Transitional
  • Farmhouse
UPC
785247214204
Warranty Length
1-year Limited Warranty

Dimensions

Depth
10.25 in
Dimensions
8.625 in x 10.25 in x 11.5 in
Height
11.5 in
Height to Center
4.625 in
Length
8.625 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.8 lb
Width
10.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
54

Resources

Instruction Sheet Number
93079375

Resources and downloads