PROG_P540005_031_PRODIMAGE
PROG_P540005_031_PRODIMAGE
PROG_P540005_031alt_PRODIMAGE
PROG_P540005_031detail2_PRODIMAGE
+1
PROG_Optional_Posts_PRODIMAGE

Outdoor 7' Aluminum Fluted Post

$152.90 USD
OR

Brand:

Progress Lighting

Catalog ID:

P540005-031

Collection name:

Outdoor Posts

Surround your home with decorative posts to add style and elegance for years to come. Aluminum construction with a fluted design add beauty and functionality to outdoor living.

  • Aluminum post for outdoor lanterns.
  • Can be cut to desired length.
  • Fluted design.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Accessory
Lamp Included
No
Lifestyle
Traditional
Mount location
Post
Mounting for outlet box included
No
New Products
No
Photocell
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Room Type
Outdoor
Style
Utilitarian/Commodity
UPC
785247212729
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
3 in x 3 in x 84 in
Height
84 in
Length
3 in
Note Weight of fixture exceeds NEC limits
No
Weight
7.92 lb
Width
3 in
Width Diameter Descriptor
dia.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
100

Resources and downloads