PROG_P500047_104_PRODIMAGE
PROG_P500047_104_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_galley2_detailshot
+2
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Galley Collection Three-Light Polished Nickel Linen Shade Coastal Pendant Light

$418.44 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500047-104

Collection name:

Galley

Galley is a simple modern form that complements both coastal decor and commercial style kitchens. The arched supporting frame features overscale metal turnings for an enhanced sense of architectural styling. The white linen shade is comprised of a rich, satin lining for the feel of a tailored fit and finish to complement the multi-light cluster. The three-light oversized pendant is 21"diameter with Polished Nickel finish.

  • Arched supporting frame features overscale metal turnings for an enhanced sense of architectural styling
  • Linen shades comprised of rich, satin lining for a tailored sense of fit and finish to complement the multi-light cluster
  • Design complements both coastal decor and commercial style kitchens
  • A simple modern form.
  • Polished Nickel finish.
  • Part of the Design Series Collections offering high style and design.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Nickel
Finish Type
Plated
Fixture Type
Pendant
Glass
Linen
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Farmhouse
  • Coastal
  • Transitional
Type
Pendant
UPC
785247212552
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
21 in x 21 in x 24.5 in
Height
24.5 in
Length
21 in
Length - Installed
90.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
6.8 lb
Width
21 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
4

Resources

Instruction Sheet Number
93079329

Resources and downloads