PROG_P500053_030_PRODIMAGE
PROG_P500053_030_PRODIMAGE
play
Tre P500053-030
PROG_PL_1596_E26_G30-frosted_Dimmable_Lamp_Graphic
+4
PROG_Cord_Included_120in_info-graphic

Tre Collection One-Light White White Metal Shade Coastal Pendant Light

$251.13 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500053-030

Collection name:

Tre

Tre is a classic metal shade 20" pendant with an updated combination of a White dome and Polished Chrome accents. A tri-arm support adds a sense of architectural and industrial detailing, while the vented shade allows for both downward and upward illumination. Light reflects off the inside of the Vintage Silver shade to provide the final finish effect.

  • This cord-hung pendant from the Tre Collection is ideal for entryways, dining rooms, breakfast nooks and bar areas or hang in multiples over a kitchen island
  • A tri-arm support adds a sense of architectural and industrial detailing perfect for urban industrial, coastal and modern farmhouse styles
  • Vented shade in a classic white finish allows for both downward and upward illumination
  • Light reflects off the inside finish of Vintage Silver to provide a metallic reflective effect.
  • Measures: 20 in x 20 in x 14.5 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Pendants
Color
White
Color Generic
White
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
Painted
Fixture Type
Pendant
Glass
White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Modern
  • Urban Industrial
Mount location
Ceiling Cord
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Urban Industrial
  • Transitional
  • Mid-Century Modern
  • Farmhouse
Type
Pendant
UPC
785247212835
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
20 in x 20 in x 14.5 in
Height
14.5 in
Length
20 in
Length - Installed
135.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Cord
Weight
3.96 lb
Width
20 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
10

Resources

Instruction Sheet Number
93079337

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Tre P500053-030