* Representative image
CONDUIT BODY COVERS
Request a Quote
Brand:
TayMac
Catalog ID:
SSC150
Prop 65 - Cancer & Reproductive Harm Notice
1-1/2 in. Stamped Steel Cover
Galvanized steel construction
Combination head screws included
Product details
Resources and downloads
Product details
General
Application
Covers are for use with TayMac conduit bodies and gaskets.
Fitting Type
Conduit Bodies
Material
Steel
Type
Conduit Body Replacement Parts
UPC
050169817148
Dimensions
Dimensions
7.283 in x 2.5 in x 0.236 in
Height
0.236 in
Length
7.283 in
Trade Size
1-1/2 in
Weight
0.23 lb
Width
2.5 in
Certifications And Compliance
NEC
Compliant
Nema Rating
NEMA 3R
Logistics
Carton Quantity
25
Pallet Quantity
6875
Standard Package
25
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
SSC150
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
In-Use Covers and Conduit Bodies C1-C40_1
Videos
TayMac: Aluminum Series Conduit Bodies
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions