CHL_Sterling-II_Other
CHL_Sterling-II_Other
Discontinued

Sterling II (ST2N - Emergency) - Discontinued

Brand:

Chalmit Lighting

Sterling II (ST2N - Emergency) is discontinued, please see suggested alternate Sterling III, Zone 2 LED Linear. The Sterling ii is designed as a single product for both Gas & Dust atmospheres. It is certified with Ex n protection under the ATEX 94-9-EC directive for Categories 3 G and 3 D and has IP65 sealing. The range is also IECEx compliant. The GRP body and polycarbonate diffuser are secured with multiple stainless steel clips to ensure good corrosion resistance and allow rapid access for installation and maintenance. The Sterling suitable for T8 tubular fluorescent lamps in 18/36/58W sizes.

  • Polycarbonate diffuser.
  • Through wiring as standard.
  • High frequency control gear gives 50/60Hz operation, high power factor correction and regulation of lamp output.
  • Long life nickel cadmium batteries.
  • Switchable mains supply for local operation.
  • LED charge indicator.
  • End of life (EOL) protected.

The Sterling II Emergency features the same construction and EOL protected ballast as the standard product. In addition it also provides three hours of battery backup for emergency operation in the case of a power outage. Click the 'Contact Us' link above to get in touch with us and discuss how the Sterling II Emergency range could work for you.

Product details

General

Application
  • Zone 2 & 22
  • Surface Mount
ATEX Classification
Group II Category 3 GD
Battery Type
6V Ni-Cad Battery (4 Ah)
Construction Material - Main
GRP (Glass Reinforced Plastic)
Emergency Illumination Time
180 min
EU RoHS Indicator
Contact Manufacturer
Ingress Protection
  • IP65
  • IK08
Lamp Type
T8 Tubular Fluorescent
Light Distribution
3 hours.
Light Source
Bi-Pin Fluorescent
Material
GRP with polycarbonate diffuser and A4 stainless steel retaining clips.
Operating Temperature Range Celcius
-20°C to +40°C
Style
Linear
Type
Linear

Certifications And Compliance

Certified Listed
  • ATEX
  • IEC Ex
Compliance
  • Non-sparking
  • IP65
  • IK08
Hazardous Rating(s)
  • Ex nA II T4
  • Ex tD A21 IP6x or Ex tD A22 IP6X T85°C
Industry Standard(s)
  • EN 60079-10-1
  • EN 60079-10-2
  • EN 60079-14