CHL_Sterling-II_Other
CHL_Sterling-II_Other
Discontinued

Sterling II (ST2N - Standard) - Discontinued

Brand:

Chalmit Lighting

Sterling II (ST2N - Standard) is discontinued, please see suggested alternate: Sterling III Zone 2 LED Linear. The Sterling II is designed as a single product for both Gas & Dust atmospheres and is certified under the ATEX 94-9-EC directive for Categories 3 G and 3 D. The range is also IECEx compliant. The GRP body and polycarbonate diffuser is secured with multiple stainless steel clips to ensure good corrosion resistance and allow rapid access for installation and maintenance. The Sterling is suitable for T8 tubular fluorescent lamps in 18/36/58W sizes.

  • Lightweight and slim line construction.
  • High frequency control gear gives 50/60Hz operation, high power factor correction and regulation of lamp output.
  • Through wiring as standard.
  • Robust polycarbonate diffuser with stainless steel clips as standard.

The sterling II is a quality and cost effective luminaire designed to provide instant glare free white light for Zone 2 hazardous areas. Click the 'Contact Us' link above to get in touch with us and discuss how the sterling II range could work for you.

Product details

General

Application
  • Zone 2 & 22
  • Surface Mount
ATEX Classification
Group II Category 3 GD
Construction Material - Main
GRP (Glass Reinforced Plastic)
EU RoHS Indicator
Contact Manufacturer
Ingress Protection
  • IP65
  • IK08
Lamp Type
T8 Tubular Fluorescent
Light Source
Bi-Pin Fluorescent
Material
GRP with polycarbonate diffuser and A4 stainless steel retaining clips.
Operating Temperature Range Celcius
-20°C to +45°C
Style
Linear
Type
Linear

Certifications And Compliance

Certified Listed
  • ATEX
  • IEC Ex
Compliance
  • Non-sparking
  • IP65
  • IK08
Hazardous Rating(s)
  • Ex nA II T4
  • Ex tD A21 IP6x or Ex tD A22 IP6X T85°C
Industry Standard(s)
  • EN 60079-10-1
  • EN 60079-10-2
  • EN 60079-14