BUR_SKU-Y1MRTC
BUR_SKU-Y1MRTC

Rotating Die, Full Cycle Ratchet Hand Crimper for #8 AWG - #1 AWG Copper terminals and splices, #14 - #4 AWG Copper Thin-wall C-Taps

OR

Brand:

Burndy

Catalog ID:

Y1MRTC

Rotating Die, Full Cycle Ratchet Hand Crimper for #8 AWG - #1 AWG Copper terminals and splices, #14 - #4 AWG Copper Thin-wall C-Taps

  • Rotating die is color coded to match color coded connectors
  • Molded comfort grips reduce fatigue during continuous use
  • Ratchet mechanism assures a complete crimp every time

Rotating die is color coded to match color coded connectors, Molded comfort grips reduce fatigue during continuous use, Ratchet mechanism assures a complete crimp every time

Product details

General

Application

  • Crimping

Application - For Use On

#8-1 AWG Copper Terminals and Splices and #14-4 AWG Thin-Wall C-Taps

Catalog Number

Y1MRTC

Die Type

Rotating Die Wheel

EU RoHS Indicator

Yes

Sub Brand

HYTOOL

Tool Type

Full Cycle Ratchet Crimper

Trade Name

HYTOOLâ„¢

UPC

781810271292

Dimensions

Dimensions

10.00 in x 3.00 in x 0.75 in

Height

0.75 in

Length

10 in

Width

3 in

Conductor Related

Crimping Ranges

Copper: #8 AWG - #1 AWG

Certifications And Compliance

Buy American Compliant

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Package Contents

Tool only