C-S_Image
C-S_Image
C-S_Image2

C-68-S OEM Assemblies Collar Copper Mechanical

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

C-68-S

TYPE: C / CS / SE, Copper Solderless Collars, Cond. Range: 1/0 AWG - 14 AWG, CSA Certified. CMC® Copper collars are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish.

Copper Solderless Collars, Cond. Range: 6 AWG - 14 AWG, CSA Certified. CMC® Copper collars are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish.

Product details

General

Material
Copper
UPC
192663012220

Conductor Related

Conductor - Copper Str Size Range
1/0-14 AWG

Resources and downloads

Specifications

Sales Drawings