Twist-Lock Devices, Colored Cord Clamp, Size 3, Green
Request a Quote
Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
HBLTL3CCGR
Locking Colored Cord Clamp, Size 3
Product details
Resources and downloads
Product details
General
Color
EU RoHS Indicator
Contact Manufacturer
Style
For 4 and 5-Wire Devices
Type
Colored Cord Clamps
UPC
783585580012
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
10
Resources and downloads
Specifications
WIRING_HBLTL3CCGR_spec
Catalogs
WDK Catalog Full 2024
Literature
Entertainment Product Solution Guide
Warranty
Industrial & Commercial Products