+3
Flush-Fit Device Leveling Plate
Request a Quote
Brand:
Raco
Catalog ID:
999
Collection name:
FLUSH-FIT®
Brand
Raco
Flush-Fit Device Leveling Plate
Designed to easily repair electrical outlets that are recessed into the wall too far
Product details
Resources and downloads
Product details
General
Material
999
Type
Accessories
UPC
050169009994
Dimensions
Dimensions
0.030 in x 2.281 in x 4.250 in
Height
4.25 in
Length
0.03 in
Weight
0.03 lb
Width
2.281 in
Logistics
Carton Quantity
50
Minimum Pack Quantity
50
Pallet Quantity
24000
Resources and downloads
Specifications
Download All
999 Specification Sheet
999
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Weatherproof Boxes, Covers & Lighting D1-D50
Brochures
Product Solutions for Electrical Prefabrication
Sell Sheets
FLUSH-FIT® Device Leveling Plate
Videos
RACO: FLUSH-FIT® Device Leveling Plate
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions