CHL_Eclipse-Jnr_Thumbnail-Front
CHL_Eclipse-Jnr_Thumbnail-Front
Discontinued

Eclipse Jr - Discontinued

Brand:

Chalmit Lighting

Discontinued. Suggested Alternate: ECJI/05/LE The Eclipse Junior is a compact wellglass that incorporates the low maintenance features of the Eclipse II. Its low profile design and range of mounting options, offers an all round lighting solution in areas of limited space. Direct ceiling-mounted is standard but stanchion-mounted and wall-mounted versions are available. The eclipse junior is ideally suited for use in harsh industrial environments. ATEX Category 3 ( Zone 2) hazardous area version is available.

  • Compact size and low weight.
  • Easy access for wiring and control gear.
  • Corrosion resistant.
  • Excellent light distribution.

Click the 'Contact Us' link above to get in touch with us and discuss how the Eclipse Junior HID Highbay luminaire could work for you.

Product details

General

Application
  • Industrial Safe Area
  • Pendant Flush Mounted
Construction Material - Main
Painted Aluminum LM6 Enclosure
EU RoHS Indicator
Contact Manufacturer
Ingress Protection
  • IP66
  • IK08
Lamp Type
HPS, Metal Halide or MBFU
Light Source
High Pressure Discharge
Material
Marine grade aluminium LM6 alloy body with glass globe; SIndustrialicone rubber gasket; Stainless steel fasteners.
Operating Temperature Range Celcius
-30°C to +50°C
Style
HB/LB/Wellglass
Type
Wellglass

Certifications And Compliance

Certified Listed
CE Declaration
Compliance
  • General Lighting Standards, EN 60598
  • IP66
  • IK08
Hazardous Rating(s)
T amb -30° to +50°C