* Representative image
25/28 kV Load Break Elbow, 200 Amp, with Test Point, Size 4
Request a Quote
Brand:
Hubbell
Catalog ID:
228LE40T
Load Break Elbow, 200 Amp, 25/28 kV, with Test Point.
Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
Interchangeable with other products meeting the same requirements
Fully shielded, insulated and submersible
Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit
Product details
Resources and downloads
Product details
General
Integral Seal
No
PROBELOK ? Connectors
No
Type
200Amp Load Break
UPC
096359639060
With Seal Kit
No
With Test Point
Yes
Dimensions
Cable Insulation Diameter Maximum
1.14 in
Cable Insulation Diameter Minimum
0.8 in
Weight
3 lb
Electrical Ratings
AC Withstand Voltage (1 min)
40 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
19 kV
Current Rating
200 A
kV Class
25/28 kV
Conductor Related
Cable Insulation Diameter Range
0.800 - 1.140
Logistics
Pallet Quantity
240
Standard Package
20
Resources and downloads
Specifications
HUBB-228LE40T-SPEC-EN
Catalogs
Cable Accessories (C7)
Literature
Loadbreak Elbow Infographic (GR03087E)
Videos
200A Loadbreak Elbow Fault Closure (VI03045E)
Test Documents
Cable Accessories Test Report - 28kV Class 200A Loadbreak Separable Connectors (EU1552)
SDS
VERSILUBE G661 SILICONE COMPOUND