* Representative image
DISC - NO SUB
Request a Quote
Brand:
Raco
Catalog ID:
RACIBB
Intersystem Bonding Bridge, Five Connections
For solid or stranded conductors
Zinc body, Polycarbonate cover
Product details
Resources and downloads
Product details
General
Application
For installing a grounding conductor with a lay-in style lug and multiple mounting holes for five total connections in a single location
For residential and commercial locations
EU RoHS Indicator
Contact Manufacturer
UPC
050169989579
Dimensions
Dimensions
1.386 in x 4.665 in x 1.702 in
Height
1.702 in
Length
1.386 in
Weight
0.433 lb
Width
4.665 in
Conductor Related
Conductor Range
#6 AWG to #2 AWG & #14 AWG to #4 AWG
Certifications And Compliance
Certified Listed
UL Listed
Industry Standard(s)
UL 514B
Logistics
Carton Quantity
6
Minimum Pack Quantity
6
Pallet Quantity
3456
Resources and downloads
Specifications
RACIBB
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Weatherproof Boxes, Covers & Lighting D1-D50
Sell Sheets
Intersystem Bonding Bridge
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions