ACME_T3150K0013B_01_PRODIMAGE
ACME_T3150K0013B_01_PRODIMAGE
ACME_T3150K0013B_03A_PRODIMAGE
ACME_T3150K0013B_02_PRODIMAGE
ACME_T3150K0013B_04_PRODIMAGE

Low Voltage Distribution Transformer - Three Phase, 240Δ - 208Y/120V, 225kVA, Shielded

Brand:

Acme Electric

Catalog ID:

T3225K0044BS

Low Voltage Distribution Transformer - Three Phase, 240Δ - 208Y/120V, 225kVA, Shielded

Product details

General

UPC
047503094464
Winding Material
AL

Dimensions

Dimensions
29.87 in x 32.9 in x 41.52 in
Height
41.52 in
Length
29.87 in
Weight
1550 lb
Width
32.9 in

Electrical Ratings

Efficiency
98.94%

Certifications And Compliance

Nema Rating
NEMA 3R