ACME_T3075K0013B_01_PRODIMAGE
ACME_T3075K0013B_01_PRODIMAGE
ACME_T3075K0013B_03_PRODIMAGE
ACME_T3075K0013B_04_PRODIMAGE
ACME_T3075K0013B_02_PRODIMAGE

Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 112.5kVA, Shielded

Brand:

Acme Electric

Catalog ID:

T3112K0013BS

Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 112.5kVA, Shielded

Product details

General

UPC
047503094266

Dimensions

Dimensions
26.88 in x 31.9 in x 35.47 in
Height
35.47 in
Length
26.88 in
Weight
938 lb
Width
31.9 in

Electrical Ratings

Efficiency
98.74%

Certifications And Compliance

Nema Rating
NEMA 3R

Logistics

Carton Quantity
1
Pallet Quantity
1