ACME_T3500K0013B_ 01_PRODIMAGE
ACME_T3500K0013B_ 01_PRODIMAGE
ACME_T3500K0013B_ 03_PRODIMAGE
ACME_T3500K0013B_ 02_PRODIMAGE
ACME_T3500K0013B_ 04_PRODIMAGE

Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 500kVA, Shielded

Brand:

Acme Electric

Catalog ID:

T3500K0013BS

Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 500kVA, Shielded

Product details

Dimensions

Dimensions
41.5 in x 45.6 in x 57.8 in
Height
57.8 in
Length
41.5 in
Weight
3100 lb
Width
45.6 in

Electrical Ratings

Efficiency
99.14%

Certifications And Compliance

Nema Rating
NEMA 3R