ACME_PPH_534_AB_PRODUCT_IMAGE
* Representative image
ACME_PPH_534_AB_PRODUCT_IMAGE

Low Voltage Distribution Transformer - Three Phase, 480Δ - 480Y/277V, 300kVA, Shielded

Brand:

Acme Electric

Catalog ID:

T3300K0053BS

Low Voltage Distribution Transformer - Three Phase, 480Δ - 480Y/277V, 300kVA, Shielded

Product details

General

UPC
047503094396
Winding Material
AL

Dimensions

Dimensions
35.5 in x 39.5 in x 45.6 in
Height
45.6 in
Length
35.5 in
Weight
1938 lb
Width
39.5 in

Electrical Ratings

Efficiency
99.02%

Certifications And Compliance

Nema Rating
NEMA 3R