Single Pole Products, Replacement Brass Wire, 150 Amp Series
Request a Quote
Brand:
Bryant
Catalog ID:
HBL15BW
Brand
Bryant
Single Pole Products, Replacement Brass Wire, 150 Amp Series
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Contact Manufacturer
Series
Series 15
Style
Brass Wire
Type
Accessory
UPC
783585458755
Electrical Ratings
Amperage Rating
150 A
Current / Amperage Rating
150 A
Voltage Rating Description
600V AC/DC
Certifications And Compliance
Industry Standard(s)
National Electric Code (NEC), ANSI/NFPA 70
UL and cUL Listed
UL Enclosure Types 3R, 4X, 12
Logistics
Carton Quantity
1
Resources and downloads
Specifications
HBL15BW Specification Sheet
Catalogs
Download All
WDK Catalog Full 2024
Bryant Full Line Catalog
Catalog Page
WDK H-4 Catalog Page
Literature
Single Pole Devices