Single Pole Products, Replacement Copper Foil, 150 Amp Series
Request a Quote
Brand:
Bryant
Catalog ID:
HBL15CF
Brand
Bryant
Single Pole Products, Replacement Copper Foil, 150 Amp Series
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Contact Manufacturer
Series
Series 15
Style
Copper Foil
Type
Accessory
UPC
783585458748
Electrical Ratings
Amperage Rating
150 A
Current / Amperage Rating
150 A
Voltage Rating Description
600V AC/DC
Certifications And Compliance
Industry Standard(s)
National Electric Code (NEC), ANSI/NFPA 70
UL and cUL Listed
UL Enclosure Types 3R, 4X, 12
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
1
Resources and downloads
Specifications
HBL15CF Specification Sheet
Catalogs
Download All
WDK Catalog Full 2024
Bryant Full Line Catalog
Catalog Page
WDK H-4 Catalog Page
Literature
Single Pole Devices