WBP_HBL15FBBL_PRODIMAGE
WBP_HBL15FBBL_PRODIMAGE

Single Pole Products, Replacement Female Plug Body, 150 Amp Series, Blue

Brand:

Bryant

Catalog ID:

HBL15FBBL

Single Pole Products, Replacement Female Plug Body, 150 Amp Series, Blue

Product details

General

Color
Blue
EU RoHS Indicator
Contact Manufacturer
Series
Series 15
Style
Replacement Body, Female
Type
Accessory
UPC
783585458823

Electrical Ratings

Amperage Rating
150 A
Current / Amperage Rating
150 A
Voltage Rating Description
600V AC/DC

Certifications And Compliance

Industry Standard(s)
  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Logistics

Carton Quantity
25

Resources and downloads