Single Pole Products, Female Plug, 150A 600V AC/DC, Gray
Request a Quote
Brand:
Bryant
Catalog ID:
HBL15FGY
Brand
Bryant
Single Pole Products, Female Plug, 150A 600V AC/DC, Gray
Product details
Resources and downloads
Product details
General
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Series
Series 15
Style
Female
Type
Plugs
UPC
783585539041
Electrical Ratings
Amperage Rating
150 A
Current / Amperage Rating
150 A
Voltage Rating Description
600V AC/DC
Logistics
Carton Quantity
25
Resources and downloads
Specifications
HBL15FGY Specification Sheet
Catalogs
Download All
WDK Catalog Full 2024
Bryant Full Line Catalog
Catalog Page
WDK H-3 Catalog Page
Literature
Single Pole Devices