Single Pole Products, Replacement Female Contact, 150 Amp Series
Request a Quote
Brand:
Catalog ID:
HBL15RCF
Single Pole Products, Replacement Female Contact, 150 Amp Series
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Contact Manufacturer
Series
Series 15
Style
Replacement Contact, Female
Type
Accessory
UPC
783585458724
Electrical Ratings
Amperage Rating
150 A
Current / Amperage Rating
150 A
Voltage Rating Description
600V AC/DC
Certifications And Compliance
Industry Standard(s)
National Electric Code (NEC), ANSI/NFPA 70
UL and cUL Listed
UL Enclosure Types 3R, 4X, 12
Logistics
Carton Quantity
25
Resources and downloads
Specifications
HBL15RCF Specification Sheet
Catalogs
Download All
WDK Catalog Full 2024
Bryant Full Line Catalog
Catalog Page
WDK H-4 Catalog Page
Literature
Single Pole Devices