Single Pole Products, Male Plug, 300/400A 600V AC/DC, Gray
Request a Quote
Brand:
Bryant
Catalog ID:
HBL400MGY
Brand
Bryant
Single Pole Products, Male Plug, 300/400A 600V AC/DC, Gray
Insulgrip® Style Housing for Superior Gripping
Non-Conductive Retaining Screw locks contacts in place
Large Raised Alignment Arrow aids in the mating of devices
Product details
Resources and downloads
Product details
General
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Series
Series 16
Style
Male
Type
Plugs
UPC
783585539027
Electrical Ratings
Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC
Logistics
Carton Quantity
10
Resources and downloads
Specifications
HBL400MGY Specification Sheet
Catalogs
Download All
WDK Catalog Full 2024
Bryant Full Line Catalog
Catalog Page
WDK H-6 Catalog Page
Literature
Single Pole Devices