Single Pole Products, Non-Metallic Cover, Brown
Request a Quote
Brand:
Bryant
Catalog ID:
HBLNCABN
Brand
Bryant
Single Pole Products, Non-Metallic Cover, Brown
Product details
Resources and downloads
Product details
General
Color
Brown
EU RoHS Indicator
Contact Manufacturer
Series
Series 16
Type
Weather Protective Cover
UPC
783585539195
Electrical Ratings
Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC
Logistics
Carton Quantity
25
Resources and downloads
Specifications
WIRING_HBLNCABN_spec
Catalogs
Download All
WDK Catalog Full 2024
Bryant Full Line Catalog
Catalog Page
WDK H-7 Catalog Page
Literature
Single Pole Devices