WBP_HBLNCAGN_PRODIMAGE
WBP_HBLNCAGN_PRODIMAGE

Single Pole Products, Non-Metallic Cover, Green

Brand:

Bryant

Catalog ID:

HBLNCAGN

Single Pole Products, Non-Metallic Cover, Green

Product details

General

Color
Green
EU RoHS Indicator
Contact Manufacturer
Series
Series 16
Type
Weather Protective Cover
UPC
783585539164

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC

Logistics

Carton Quantity
25

Resources and downloads