Singlepole Products, Non-Metallic Cover, Clear
Request a Quote
Brand:
Bryant
Catalog ID:
HBLNCC
Brand
Bryant
Singlepole Products, Non-Metallic Cover, Clear
Product details
Resources and downloads
Product details
General
Color
Clear
EU RoHS Indicator
Contact Manufacturer
Series
Series 16
Type
Weather Protective Cover
UPC
783585473000
Electrical Ratings
Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
25
Pallet Quantity
2375
Resources and downloads
Specifications
HBLNCC Specification Sheet
Catalogs
Download All
WDK Catalog Full 2024
Bryant Full Line Catalog
Catalog Page
WDK H-7 Catalog Page
Literature
Single Pole Devices