WBP_HBLFRABW_PRODIMAGE
WBP_HBLFRABW_PRODIMAGE

Single Pole Products, 300/400A Series, Receptacle, Angled, Buss Connection, White

Brand:

Bryant

Catalog ID:

HBLFRABW

Single Pole Products, 300/400A Series,Receptacle, Angled, Buss Connection, White

Product details

General

Catalog Number

HBLFRABW

Color

  • White

EU RoHS Indicator

Contact Manufacturer

Series

Series 16

Style

Bus Bar Mount Female

Type

Angled Receptacle

UPC

783585511801

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Logistics

Carton Quantity

25

Resources and downloads