Single Pole Products, 300/400A Series, Male, Offset Stud Type, Red
Request a Quote
Brand:
Bryant
Catalog ID:
HBLMOSR
Brand
Bryant
Single Pole Products, 300/400A Series,Male, Offset Stud Type, Red
Product details
Resources and downloads
Product details
General
Color
Red
EU RoHS Indicator
Contact Manufacturer
Series
Series 16
Style
Offset Straight Male
Type
Angled Terminal
UPC
783585555546
Electrical Ratings
Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC
Logistics
Carton Quantity
25
Resources and downloads
Specifications
HBLMOSR Specification Sheet
Catalogs
WDK Catalog Full 2024
Catalog Page
WDK H-7 Catalog Page
Literature
Single Pole Devices