WBP_AFBS1R6BASE_PRODIMAGE
WBP_AFBS1R6BASE_PRODIMAGE

6" Furniture Feed Series, Galvanized Stamped Steel Box with Temporary Cover, No Recessed Cover or Subplates

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AFBS1R6BASE

Raised Access or Wood Floorboxes, 6" Furniture Feed Series, Galvanized Stamped Steel Box with Temporary Cover, No Recessed Cover or Subplates

  • Flush 6" Round Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors 1.00" to 2.00" thick
  • Box Includes Installation Cover
  • Box Includes (1) AFBS1R6DIV Divider, (1) AFBS1R6GROM Low Voltage Grommet, (1) AFBS1R6GATE Low Voltage Gate
  • Furniture Feed Cover Purchased Separately

PreGalvanized Stamped Steel Box; Concentric Knock-Outs

Product details

General

Application
For Use in Raised Access or Wooden Floors
Application - For Use On
Raised Access; Wood
Color
Steel
Construction
Fabricated
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Knockouts
2) 1/2"- 3/4", 2(2"
Material
Pre Galvanized Steel
Mounting Method
Drop-Into Floor
Mounting Type
Mechanical Mount
Series
Recessed Furniture Feed - AFB Series
Size
6 Inch Round
Sub Brand
Raised Access/Wood Recessed Floor Boxes
Type
Recessed Access Floor Box
UPC
783585545196

Dimensions

Height
3.08 in

Conductor Related

Cable Entry
(2) Egress Doors

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514